IESNA:LM-63-2002
[TEST]P1203107
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-830-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10418
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1116 1116 1108.5 1104.8 1107.4 1119.7 1142 1168.6 1215.4 1278.2
1351.1 1439.9 1536.2 1650.5 1788.8 1946.8 2111.7 2261.2 2380.8 2472.9
2539.4 2555.8 2468.1 2266.5 1984 1558 999.5 602.7 385.6 261.7
191.5 142.6 120.7 100.5 70.2 30.3 0
1116 1114.9 1108 1103.2 1108 1118.6 1139.9 1169.7 1217.5 1279.3
1358 1446.3 1543.1 1654.8 1795.2 1942.5 2109.6 2259.6 2378.7 2473.9
2542.5 2561.7 2479.8 2283 2003.7 1583.5 1026.6 614.9 392.6 263.8
203.2 143.1 114.4 93.6 67 31.4 0
1116 1116 1112.2 1110.6 1118.1 1135.6 1163.8 1201.1 1252.7 1318.6
1397.3 1486.2 1584 1696.3 1826.1 1977.7 2147.9 2311.2 2442 2542
2615.4 2649.5 2591 2412.8 2128.2 1732.4 1183.5 692.6 438.8 276.1
222.9 170.2 113.8 84.6 63.8 31.9 0
1116 1117 1117 1119.1 1134 1161.2 1201.6 1250 1310.6 1381.4
1461.7 1550 1650 1762.2 1888.3 2033 2201.1 2370.2 2525 2644.7
2729.2 2783 2778.7 2658 2395.7 2046.3 1554.3 942 553.2 327.7
231.9 180.9 145.7 113.8 74.5 33 0
1116 1116.5 1120.7 1130.8 1152.7 1186.7 1238.8 1298.9 1366.5 1439.9
1521.8 1611.2 1706.9 1814.9 1934.6 2071.3 2221.8 2395.2 2573.9 2730.3
2846.3 2920.7 2966.5 2956.4 2813.8 2512.8 2111.2 1543.1 872.3 493.6
280.3 200 150.5 102.7 58.5 24.5 0
1116 1116.5 1127.1 1146.8 1175 1214.9 1271.8 1336.2 1409 1486.7
1566.5 1650 1741 1842 1956.9 2085.1 2230.3 2385.6 2558 2736.2
2897.9 3019.1 3098.9 3153.7 3173.9 3079.8 2791.5 2356.9 1719.7 977.1
488.3 260.1 162.2 99.5 50 17.6 0
1116 1119.1 1135.1 1162.2 1196.8 1240.4 1292.5 1355.8 1425 1497.3
1571.3 1649.5 1733.5 1826.6 1930.8 2049.5 2177.7 2319.1 2468.6 2621.3
2777.1 2935.6 3075 3183 3259 3323.9 3344.1 3172.9 2748.4 2027.1
1161.7 491.5 219.7 95.2 45.7 17.6 0
1116 1120.7 1141 1178.2 1223.9 1270.2 1320.7 1370.2 1419.7 1475.5
1538.3 1605.3 1680.8 1761.7 1854.3 1958.5 2078.2 2205.3 2345.7 2488.8
2635.6 2776.6 2919.7 3056.9 3190.4 3311.2 3428.7 3559 3583.5 3244.1
2279.2 1272.3 439.4 178.7 83.5 23.4 0
1116 1123.9 1148.4 1191 1242 1289.9 1343.6 1387.8 1424.5 1462.2
1505.3 1556.9 1611.7 1675.5 1757.4 1851.1 1959 2084 2210.6 2350
2494.1 2630.8 2768.6 2906.4 3033 3146.8 3267 3407.4 3577.6 3684
3104.8 1927.7 690.4 219.7 92.6 23.4 0
1116 1123.4 1150 1195.2 1246.3 1300 1356.4 1398.9 1433 1468.1
1506.9 1544.7 1588.8 1649.5 1728.2 1816.5 1921.8 2041.5 2166.5 2300
2437.8 2577.1 2713.3 2853.2 2981.4 3082.4 3177.1 3295.7 3417.5 3574.5
3152.7 2023.9 418.6 108 45.7 18.1 0
1116 1122.9 1150 1196.3 1250.5 1304.3 1361.2 1404.3 1439.4 1472.3
1509.6 1548.4 1591.5 1655.8 1732.4 1822.9 1934 2052.1 2176.6 2314.9
2454.8 2591 2728.7 2865.4 2992.5 3089.9 3188.3 3304.2 3416.5 3557.4
3036.7 1805.3 316.5 92 40.4 13.3 0
